(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

ML-860-HAX Series

ML-860-HAX Series

[Features]
· An ML-860-HAX dedicated single copper wire power supply terminal block.
· Maintenance-free after wire connection. Ensures stable connection.
· A feed-through type for soldering.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ML-860-HAX

 
Part Number
ML-860-HAX
Part NumberVolume DiscountDays to Ship
16 Day(s) or more

Loading...

  1. 1

Basic Information

Wiring Method Screwless Parts/Completed products Assembled product Number of Poles(Pole) 3
Number of input/outputs 1 to 1 Rated current (JIS)(A) 20 Specifications Three-phase screwless for power supplies/single copper wire dedicated use
Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0) Main insulation material (Button) P.B.T.(UL94V-0)
Pitch Between Terminals(mm) 10 Passage Fail Cover (accessory) NA
Nameplate (included) NA

Please check the type/dimensions/specifications of the part ML-860-HAX in the ML-860-HAX Series series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)