(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

ML-850-VAX Series

ML-850-VAX Series

[Features]
· An ML-850-VAX dedicated single copper wire power supply terminal block.
· Maintenance-free after wire connection. Ensures stable connection.
· A feed-through type for soldering. PSE-certified.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ML-850-VAX

 
Part Number
ML-850-VAX
Part NumberVolume DiscountDays to Ship
16 Day(s) or more

Loading...

  1. 1

Basic Information

Wiring Method Screwless Parts/Completed products Assembled product Number of Poles(Pole) 2
Number of input/outputs 1 to 1 Rated current (JIS)(A) 20 Rated current (UL)(A) 20
Specifications Screwless for power supplies/single copper wire dedicated use Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0)
Main insulation material (Button) P.B.T.(UL94V-0) Pitch Between Terminals(mm) 8 Passage Fail
Standard PSE/UL/C-UL/TUV Cover (accessory) NA Nameplate (included) NA

Please check the type/dimensions/specifications of the part ML-850-VAX in the ML-850-VAX Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)