(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
An 8-color single-action connectable type, button lock type relay screwless terminal block that is convenient for relay wiring in narrow ducts, etc.
[Features]
・ Compatible with both stranded and single wires
・ It is possible to connect using the uneven part on the side of the main body
・ Eight standard button colors are available for convenient line identification, etc.
・ Since 1 body can handle a wide range of wire rods, it can be used for a wide variety of purposes
Part Number |
---|
ML-7000-B |
ML-7000-BL |
ML-7000-BR |
ML-7000-G |
ML-7000-GY |
ML-7000-R |
ML-7000-W |
ML-7000-Y |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Button color |
---|---|---|---|---|---|---|
₹ 214.29 | 1 Piece(s) | 5 Day(s) or more | 10 | Black | ||
₹ 222.69 | 1 Piece(s) | 5 Day(s) or more | 10 | Blue | ||
₹ 222.69 | 1 Piece(s) | 5 Day(s) or more | 10 | Brown | ||
₹ 222.69 | 1 Piece(s) | 5 Day(s) or more | 10 | Green | ||
₹ 222.69 | 1 Piece(s) | 5 Day(s) or more | 10 | Gray | ||
₹ 214.29 | 1 Piece(s) | 5 Day(s) or more | 10 | Red | ||
₹ 214.29 | 1 Piece(s) | 5 Day(s) or more | 10 | White | ||
₹ 222.69 | 1 Piece(s) | 5 Day(s) or more | 10 | Yellow |
Loading...
Connector Shape | Square shape | Number of Pins | 1 | Allowable Current(A) | 10 |
---|---|---|---|---|---|
Wire connection method | Screwless | Representative Standard | PSE / UL / CUL / TUV | Mounting Method | Direct attachment |
Specifications | Stranded wire · single wire compatible/small compact design/for relay | Main insulation material (Main body) | Nylon 66 (UL94V-0) | Pitch Between Terminals(mm) | 9.2 |
Main insulation material (Button) | P.P.E.(UL94V-0) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy