(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

K-90 Series

K-90 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      267₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Mold knob with indicator line, K-90
・ Available in 3 sizes, made in Japan

 
Part Number
K-90-L
K-90-M
K-90-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter
(φ)
Conforming tools Set Screw

₹ 305.73

1 Piece(s) 5 Day(s) or more 1026Hexagon wrench (nominal 2)M4

₹ 293.67

1 Piece(s) 5 Day(s) or more 1022.5Hexagon wrench (nominal 1.5)M3.5

₹ 266.89

1 Piece(s) 5 Day(s) or more 1019.5Hexagon wrench (nominal 1.5)M3.5

Loading...

  1. 1

Basic Information

Type Knob Main Body Material Phenol Color Black
Internal Diameter(φ) 6.1