(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

K-66

K-66
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      251₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ K-66 is an arrow-shaped mold knob
・ Made in Japan

 
Part Number
K-66
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 250.82

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Knob Main Body Material Phenol Color Black
Outer Diameter(φ) 32 Internal Diameter(φ) 6.1 Conforming tools Hexagon wrench (nominal 1.5)
Set Screw M3.5

Please check the type/dimensions/specifications of the part K-66 in the K-66 series.