(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

K-54

K-54
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      620₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· K-54 metal knobs are an elegant silver color.
· A safe product made in Japan.

 
Part Number
K-54
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 620.49

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Knob Main Body Material Aluminum Color Silver
Outer Diameter(φ) 22 Internal Diameter(φ) 6.1 Conforming tools Hexagon wrench (nominal 2)
Set Screw M4

Please check the type/dimensions/specifications of the part K-54 in the K-54 series.