(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

K-2195 Series

K-2195 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      219₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]· Safe and reliable. Made in Japan. · Main body material: Phenolic color: Black

Part Number
K-2195-EXS
K-2195-L
K-2195-M
K-2195-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter
(φ)
Conforming tools Set Screw

₹ 218.67

1 Piece(s) 5 Day(s) or more 1019Hexagon wrench (nominal 1.5)M3.5 (one location)

₹ 297.69

1 Piece(s) 5 Day(s) or more 1034.5Hexagon wrench (nominal 2)M4 (two locations)

₹ 266.89

1 Piece(s) 5 Day(s) or more 1030Hexagon wrench (nominal 2)M4 (two locations)

₹ 261.53

1 Piece(s) 5 Day(s) or more 1025Hexagon wrench (nominal 1.5)M3.5 (two locations)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter
(φ)
Conforming tools Set Screw

Loading...

  1. 1

Basic Information

Type Knob Main Body Material Phenol Color Black
Internal Diameter(φ) 6.1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list