(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Knob | Main Body Material | Phenol |
---|---|---|---|
Color | Black | Outer Diameter(φ) | 22.5 |
Internal Diameter(φ) | 6.1 | Conforming tools | Hexagon wrench (nominal 2) |
Set Screw | M4 | RoHS | 10 |
Japanese Only
Loading...
Type | Knob | Main Body Material | Phenol |
---|---|---|---|
Color | Black | Outer Diameter(φ) | 22.5 |
Internal Diameter(φ) | 6.1 | Conforming tools | Hexagon wrench (nominal 2) |
Set Screw | M4 | RoHS | 10 |
Loading...
Type | Knob | Main Body Material | Phenol |
---|---|---|---|
Color | Black | Outer Diameter(φ) | 22.5 |
Internal Diameter(φ) | 6.1 | Conforming tools | Hexagon wrench (nominal 2) |
Set Screw | M4 | RoHS | 10 |
[Features]
・ K-1-A is a streaky mold knob with a remarkable spin plate
Loading...
Type | Knob | Main Body Material | Phenol |
---|---|---|---|
Color | Black | Outer Diameter(φ) | 22.5 |
Internal Diameter(φ) | 6.1 | Conforming tools | Hexagon wrench (nominal 2) |
Set Screw | M4 | RoHS | 10 |
Japanese Only
Loading...
Loading...
Loading...
Type | Knob | Main Body Material | Phenol |
---|---|---|---|
Color | Black | Outer Diameter(φ) | 22.5 |
Internal Diameter(φ) | 6.1 | Conforming tools | Hexagon wrench (nominal 2) |
Set Screw | M4 | RoHS | 10 |
Part Number |
---|
K-1-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|
₹ 398.57 | 1 Piece(s) | 5 Day(s) or more | 10 |
Part Number |
---|
Type | Knob | Main Body Material | Phenol | Color | Black |
---|---|---|---|---|---|
Outer Diameter(φ) | 22.5 | Internal Diameter(φ) | 6.1 | Conforming tools | Hexagon wrench (nominal 2) |
Set Screw | M4 |
Please check the type/dimensions/specifications of the part K-1-A in the K-1-A series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy