(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Molded Knob, K-100-16CS Series

Molded Knob, K-100-16CS Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      56₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Collar caps without a guiding line for theK-100-16 series are provided in theK-100-16CS series

Part Number
K-100-16CS-B
K-100-16CS-G
K-100-16CS-GY
K-100-16CS-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Quantity of units ordered
(Piece)

₹ 146.00

1 Piece(s) Available 5 Day(s) or more 10Black25

₹ 181.00

1 Piece(s) 5 Day(s) or more -Green25

₹ 56.01

1 Piece(s) 5 Day(s) or more -Gray-

₹ 60.00

1 Piece(s) 5 Day(s) or more -Red-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Quantity of units ordered
(Piece)

Loading...

  1. 1

Basic Information

Type Cap Main Body Material Nylon 6 (UL94V-2) Outer Diameter(φ) 13.8
Internal Diameter(φ) 11.9
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list