(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

N Series N Type Coaxial Connector (Part Number)

N Series N Type Coaxial Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,224₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Medium coaxial connector with screw-coupling lock mechanism compatible with broadband (DC to 10 GHz).
Wide variety of plugs, jacks, adapters, etc.
[Features]
· 50 ohmΩ constant impedance connector
· The N Series are medium, constant impedance connectors suitable for medium coaxial cables. (75 ohmΩ connectors are also available.)
· Screw-coupling lock type
· Screw coupling lock mechanism ensures reliable locking.
· Compatible cables
· RG cable, JIS cable.
· Applicable standards
· Japan Defense Agency (DSP C 6201).
· Japanese Industrial Standards (JIS C 5411).
· MIL standard compliant.

Part Number
UG-58A/U(40)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Connector Type Wiring Method Connection direction Impedance
(Ω)
Frequency Range
(GHz)
Product Category Specifications Features Special Notes Conforming Cable Product name display Operating Temperature Range
(°C)

₹ 1,316.80

1 Piece(s) 5 Day(s) or more -FemalePanel MountSolderStraight500 to 2ReceptacleNAMIL standard productNANAUG-58A/U,HRS-55 to +85

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials M/N/O M/N/O N
Number Of Pins 1 Protection function (environmentally resistant) NA Plating of part touching terminal Silver
VSWR 1.2