(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Medium coaxial connector with screw-coupling lock mechanism compatible with broadband (DC to 10 GHz).
Wide variety of plugs, jacks, adapters, etc.
[Features]
· 50 ohmΩ constant impedance connector
· The N Series are medium, constant impedance connectors suitable for medium coaxial cables. (75 ohmΩ connectors are also available.)
· Screw-coupling lock type
· Screw coupling lock mechanism ensures reliable locking.
· Compatible cables
· RG cable, JIS cable.
· Applicable standards
· Japan Defense Agency (DSP C 6201).
· Japanese Industrial Standards (JIS C 5411).
· MIL standard compliant.
Part Number |
---|
UG-29B/U(40) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact sex | Connector Type | Wiring Method | Connection direction | Impedance (Ω) | Frequency Range (GHz) | Product Category | Specifications | Features | Special Notes | Conforming Cable | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,223.85 | 1 Piece(s) | 5 Day(s) or more | - | - | [Other] Adapter | - | Straight | 50 | 0 to 6 | Adapter | Jack-jack | MIL standard product | NA | NA | -55 to +85 |
Loading...
Connector Shape | Coaxial | Connector series initials | M/N/O | M/N/O | N |
---|---|---|---|---|---|
Number Of Pins | 1 | Protection function (environmentally resistant) | NA | Plating of part touching terminal | Silver |
VSWR | 1.2 | Product name display | NA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy