(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Cover | Number of Poles(P) | 20 |
---|---|---|---|
Conforming products | ML-50/ML-51 | Material | P.V.C.(UL94V-0) |
Note | Cannot be used for BY type nor W type | RoHS | 10 |
Japanese Only
Loading...
Type | Cover | Number of Poles(P) | 20 |
---|---|---|---|
Conforming products | ML-50/ML-51 | Material | P.V.C.(UL94V-0) |
Note | Cannot be used for BY type nor W type | RoHS | 10 |
Loading...
Type | Cover | Number of Poles(P) | 20 |
---|---|---|---|
Conforming products | ML-50/ML-51 | Material | P.V.C.(UL94V-0) |
Note | Cannot be used for BY type nor W type | RoHS | 10 |
[Features]
・ Cover for ML-50, ML-51 series, ML-50-4C series
Loading...
Type | Cover | Number of Poles(P) | 20 |
---|---|---|---|
Conforming products | ML-50/ML-51 | Material | P.V.C.(UL94V-0) |
Note | Cannot be used for BY type nor W type | RoHS | 10 |
Japanese Only
Loading...
Loading...
Loading...
Type | Cover | Number of Poles(P) | 20 |
---|---|---|---|
Conforming products | ML-50/ML-51 | Material | P.V.C.(UL94V-0) |
Note | Cannot be used for BY type nor W type | RoHS | 10 |
Type | Cover | Number of Poles(P) | 20 | Conforming products | ML-50/ML-51 |
---|---|---|---|---|---|
Material | P.V.C.(UL94V-0) | Note | Cannot be used for BY type nor W type |
Please check the type/dimensions/specifications of the part ML-50-4C-20P in the ML-50-4C Series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy