(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ML-40-3J

ML-40-3J
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeCover mounting screwConforming productsML-40/ML-41/ML-50/ML-51
NoteThese are used in a set of two, so twice the number of units should be ordered. Cannot be used for BY type nor W type.RoHS10

PDF

Japanese Only

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeCover mounting screwConforming productsML-40/ML-41/ML-50/ML-51
NoteThese are used in a set of two, so twice the number of units should be ordered. Cannot be used for BY type nor W type.RoHS10

Loading...

Configured Specifications

TypeCover mounting screwConforming productsML-40/ML-41/ML-50/ML-51
NoteThese are used in a set of two, so twice the number of units should be ordered. Cannot be used for BY type nor W type.RoHS10

Product Description

[Features]
・ ML-40, ML-41 series cover mounting screw, ML-40-3J

ML-40-3J
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeCover mounting screwConforming productsML-40/ML-41/ML-50/ML-51
NoteThese are used in a set of two, so twice the number of units should be ordered. Cannot be used for BY type nor W type.RoHS10

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeCover mounting screwConforming productsML-40/ML-41/ML-50/ML-51
NoteThese are used in a set of two, so twice the number of units should be ordered. Cannot be used for BY type nor W type.RoHS10
Part Number
ML-40-3J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 75.99

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Type Cover mounting screw Conforming products ML-40/ML-41/ML-50/ML-51 Note These are used in a set of two, so twice the number of units should be ordered. Cannot be used for BY type nor W type.

Please check the type/dimensions/specifications of the part ML-40-3J in the ML-40-3J series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list