(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ML-1000-WB3-S

ML-1000-WB3-S
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeDouble screw set for M3Conforming productsML-1765/ML-2015/ML-3161/ML-3391/ML-3921
Screw Diameter(φ/mm)φ6NoteProduct with ML-1000-WB3, ML-1000-N3, ML-1000-W3, and ML-1000-B as a set. (All are shipped loose.)
RoHS10 - -

PDF

Japanese Only

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeDouble screw set for M3Conforming productsML-1765/ML-2015/ML-3161/ML-3391/ML-3921
Screw Diameter(φ/mm)φ6NoteProduct with ML-1000-WB3, ML-1000-N3, ML-1000-W3, and ML-1000-B as a set. (All are shipped loose.)
RoHS10 - -

Loading...

Configured Specifications

TypeDouble screw set for M3Conforming productsML-1765/ML-2015/ML-3161/ML-3391/ML-3921
Screw Diameter(φ/mm)φ6NoteProduct with ML-1000-WB3, ML-1000-N3, ML-1000-W3, and ML-1000-B as a set. (All are shipped loose.)
RoHS10 - -

Product Description

[Features]
A screw set for mounting terminal blocks and covers.
· Compatible with the ML-1765/2015/3161/3391/3921.

ML-1000-WB3-S
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeDouble screw set for M3Conforming productsML-1765/ML-2015/ML-3161/ML-3391/ML-3921
Screw Diameter(φ/mm)φ6NoteProduct with ML-1000-WB3, ML-1000-N3, ML-1000-W3, and ML-1000-B as a set. (All are shipped loose.)
RoHS10 - -

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeDouble screw set for M3Conforming productsML-1765/ML-2015/ML-3161/ML-3391/ML-3921
Screw Diameter(φ/mm)φ6NoteProduct with ML-1000-WB3, ML-1000-N3, ML-1000-W3, and ML-1000-B as a set. (All are shipped loose.)
RoHS10 - -
Part Number
ML-1000-WB3-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 168.00

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Type Double screw set for M3 Conforming products ML-1765/ML-2015/ML-3161/ML-3391/ML-3921 Screw Diameter(φ/mm) φ6
Note Product with ML-1000-WB3, ML-1000-N3, ML-1000-W3, and ML-1000-B as a set. (All are shipped loose.)

Please check the type/dimensions/specifications of the part ML-1000-WB3-S in the ML-1000-WB3-S series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list