(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
ø7 small neon lamp with mounting bracket BN-9-C. With a 65-mm (approx.) lead wire. Made in Japan.
Part Number |
---|
BN-9-C1-C |
BN-9-C1-G |
BN-9-C1-OR |
BN-9-C1-R |
BN-9-C2-C |
BN-9-C2-G |
BN-9-C2-OR |
BN-9-C2-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Rated Voltage (V) |
---|---|---|---|---|---|---|---|
₹ 374.04 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Transparency | [Other] AC110 | ||
₹ 457.09 | 1 Piece(s) | 5 Day(s) or more | 10 | Green | [Other] AC110 | ||
₹ 395.47 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] Orange | [Other] AC110 | ||
₹ 395.47 | 1 Piece(s) | 5 Day(s) or more | 10 | Red | [Other] AC110 | ||
₹ 374.04 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Transparency | [Other] AC220 | ||
₹ 514.29 | 1 Piece(s) | 5 Day(s) or more | 10 | Green | [Other] AC220 | ||
₹ 374.04 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Orange | [Other] AC220 | ||
₹ 410.00 | 1 Piece(s) | 5 Day(s) or more | - | Red | [Other] AC220 |
Loading...
Mounting Hole Size | φ 7.2 × 7.7 mm | Shape | Round | Protection function (environmentally resistant) | NA |
---|---|---|---|---|---|
Light Source | Neon bulb | Dimension vertical(mm) | 10 | Dimension width(mm) | 10 |
Dimension depth(mm) | 89 |