(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CN-70-AJ Series

CN-70-AJ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      209₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is a product only on the receptacle side of CN-70-A
・ There is a terminal number display on the soldering surface
・ CN-70 Series. 125 V AC-5 A, 2-pole / 3-pole / 4-pole outlet receptacle side
・ Nut-tightened product, made in Japan.

Part Number
CN-70-AJ-2P
CN-70-AJ-3P
CN-70-AJ-4P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Pins

₹ 209.29

1 Piece(s) 5 Day(s) or more 102

₹ 230.73

1 Piece(s) 5 Day(s) or more 103

₹ 254.84

1 Piece(s) 5 Day(s) or more 104

Loading...

  1. 1
 

Basic Information

Connector Shape Round Connector series initials A/B/C A/B/C CN
Applicable pin/contact Female (receptacle) Application Panel Mount Rated Current(A) 5
Rated Voltage(V) AC125 Wire connection method Solder Connection direction Straight
Protection function (environmentally resistant) NA
X
whatsapp-qr whatsapp-icon