(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
F-22

F-22
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      168₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø6.4 × 30-mm compatible, relay fuse holder F-22. Made in Japan.

 
Part Number
F-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 167.78

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Compatible Size φ 6.4 × 30 mm Mounting Type Relay mount Rated Current(A) 10
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) P.B.T.(UL94V-0)
Terminal metal fittings Solder terminal Type Relay type/bayonet type Main Body Color Black
Precautions When using, ensure that lead wires will not receive tension after wiring.

Please check the type/dimensions/specifications of the part F-22 in the F-22 series.

X
whatsapp-qr whatsapp-icon