(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TJ-1 Series

TJ-1 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      118₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Nylon Tip Jack, TJ-1 series
・ Compatible with TJ-2P
・ 6 colors with wide color variations
・ Made in Japan

 
Part Number
TJ-1-B
TJ-1-BL
TJ-1-G
TJ-1-R
TJ-1-W
TJ-1-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

₹ 154.38

5 Piece(s) Available 5 Day(s) or more 10Black

₹ 117.99

5 Piece(s) Available 5 Day(s) or more 10Blue

₹ 142.86

5 Piece(s) Available 5 Day(s) or more 10Green

₹ 142.86

1 Piece(s) 5 Day(s) or more -Red

₹ 117.99

5 Piece(s) Available 5 Day(s) or more 10[Other] White

₹ 117.99

5 Piece(s) Available 5 Day(s) or more 10Yellow

Loading...

  1. 1

Basic Information

Classification Banana Socket Rated Voltage(V) 30 Rated Current(A) 5
Withstand Voltage(V) AC1000 Insulation resistance(V) DC500 Main insulation material Nylon 6
Panel mounting method Nut tightener Conforming products TJ-2-P