(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-6530 Series

T-6530 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      354₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・125 V-10 A
・ 12-mm terminal with removable knob, T-6530 series
・ Available in red and black, made in Japan

Part Number
T-6530-B
T-6530-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

₹ 353.95

1 Piece(s) 5 Day(s) or more 10Black

₹ 832.86

1 Piece(s) 5 Day(s) or more -Red
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

Loading...

  1. 1

Basic Information

Mounting Plate Thickness(mm) 4(MAX) Rated Voltage(V) 125 Rated Current(A) 10
Withstand Voltage(V) AC1000 Insulation resistance(V) DC500 Main insulation material Phenol
Panel mounting method Nut tightener Note The knob is removable.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list