(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Color | Black | Mounting Plate Thickness(mm) | 1.5–3 |
---|---|---|---|
Rated Voltage(V) | 125 | Rated Current(A) | 30 |
Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 |
Main insulation material | Phenol | Panel mounting method | Nut tightener |
Note | The knob is removable. | RoHS | 10 |
Japanese Only
Loading...
Color | Black | Mounting Plate Thickness(mm) | 1.5–3 |
---|---|---|---|
Rated Voltage(V) | 125 | Rated Current(A) | 30 |
Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 |
Main insulation material | Phenol | Panel mounting method | Nut tightener |
Note | The knob is removable. | RoHS | 10 |
Loading...
Color | Black | Mounting Plate Thickness(mm) | 1.5–3 |
---|---|---|---|
Rated Voltage(V) | 125 | Rated Current(A) | 30 |
Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 |
Main insulation material | Phenol | Panel mounting method | Nut tightener |
Note | The knob is removable. | RoHS | 10 |
[Features]
· 125V-30A.
· 16 mm terminal with removable knob, T-6500-16 series.
· Colors available in red and black, this is a safe product made in Japan.
Loading...
Color | Black | Mounting Plate Thickness(mm) | 1.5–3 |
---|---|---|---|
Rated Voltage(V) | 125 | Rated Current(A) | 30 |
Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 |
Main insulation material | Phenol | Panel mounting method | Nut tightener |
Note | The knob is removable. | RoHS | 10 |
Japanese Only
Loading...
Loading...
Loading...
Color | Black | Mounting Plate Thickness(mm) | 1.5–3 |
---|---|---|---|
Rated Voltage(V) | 125 | Rated Current(A) | 30 |
Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 |
Main insulation material | Phenol | Panel mounting method | Nut tightener |
Note | The knob is removable. | RoHS | 10 |
Color | Black | Mounting Plate Thickness(mm) | 1.5–3 | Rated Voltage(V) | 125 |
---|---|---|---|---|---|
Rated Current(A) | 30 | Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 |
Main insulation material | Phenol | Panel mounting method | Nut tightener | Note | The knob is removable. |
Please check the type/dimensions/specifications of the part T-6500-16-B in the T-6500-16 Series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy