(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-45 Series

T-45 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      350₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ T-45 series, a terminal with 5 colors, wide color variations
・ Made in Japan

Part Number
T-45-B
T-45-BL
T-45-G
T-45-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFeatures

₹ 349.93

1 Piece(s) 5 Day(s) or more 10Color ring: Black

₹ 561.43

1 Piece(s) 5 Day(s) or more 10Color ring: Blue

₹ 561.43

1 Piece(s) 5 Day(s) or more 10Color ring: Green

₹ 561.43

1 Piece(s) 5 Day(s) or more 10Color ring: Red
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFeatures

Loading...

  1. 1

Basic Information

Color Gray Mounting Plate Thickness(mm) 7(MAX) Rated Voltage(V) 125
Rated Current(A) 10 Withstand Voltage(V) AC1000 Insulation resistance(V) DC500
Main insulation material Nylon 6 Panel mounting method Nut tightener Note The knob is not removable.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language