(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Terminal, T-3 Series

Terminal, T-3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
· 600V-30A.
· Terminal with removable knob, T-3 series.
· Available in red and black. A safe and reliable product made in Japan.

Part Number
T-3-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 546.82

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

Loading...

  1. 1

Basic Information

Color Black Mounting Plate Thickness(mm) 3(MAX) Rated Voltage(V) 600
Rated Current(A) 30 Withstand Voltage(V) AC2000 Insulation resistance(V) DC1000
Main insulation material Phenol Panel mounting method Nut tightener Note The knob is removable.
X
whatsapp-qr whatsapp-icon
Close

Comparison list