(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-3830 Series

T-3830 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      675₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・250 V-30 A
・ Terminal with removable knob, T-3830 Series
・ There are red and black colors, made in Japan

 
Part Number
T-3830-B
T-3830-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

₹ 768.00

1 Piece(s) 5 Day(s) or more -Black

₹ 675.40

1 Piece(s) 5 Day(s) or more 10Red

Loading...

  1. 1

Basic Information

Mounting Plate Thickness(mm) 1.5–3 Rated Voltage(V) 250 Rated Current(A) 30
Withstand Voltage(V) AC1500 Insulation resistance(V) DC500 Main insulation material Phenol
Panel mounting method Nut tightener Note The knob is not removable.
X
whatsapp-qr whatsapp-icon