(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-375-16 Series

T-375-16 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      389₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ 16-mm standard terminal with removable knob, T-375-16 Series
・ There are red and black colors, made in Japan

Part Number
T-375-16-B
T-375-16-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Main insulation material

₹ 432.80

1 Piece(s) 5 Day(s) or more 10BlackPhenol

₹ 388.78

1 Piece(s) 5 Day(s) or more 10RedMelamine phenol
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Main insulation material

Loading...

  1. 1

Basic Information

Mounting Plate Thickness(mm) 3(MAX) Rated Voltage(V) 125 Rated Current(A) 10
Withstand Voltage(V) AC1000 Insulation resistance(V) DC500 Note The knob is removable.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list