(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-375-12 Series

T-375-12 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      341₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ 12-mm standard terminal with removable knob, T-375-12 Series
・ There are red and black colors, made in Japan

Features

●A red, black terminal rated at 10A.(removing of knob is allowed)

Usage

●As a terminal for various input and output.

Specification

●Rated:125V-10A
●Voltage Resistance: AC1000V(1 min)
●Insulation Resistance: DC500V/100MΩ or more

Materials

●Main Insulation Material: Poly Carbonate
Part Number
T-375-12-B
T-375-12-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

₹ 544.29

1 Piece(s) 5 Day(s) or more -Black

₹ 340.56

1 Piece(s) 5 Day(s) or more 10Red
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

Loading...

  1. 1

Basic Information

Mounting Plate Thickness(mm) 4(MAX) Rated Voltage(V) 125 Rated Current(A) 10
Withstand Voltage(V) AC1000 Insulation resistance(V) DC500 Main insulation material Polycarbonate
Panel mounting method Nut tightener Note The knob is removable.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language