(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T-1 Series

T-1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      446₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Terminal with removable knob, T-1 Series
・ There are red and black colors, made in Japan

 
Part Number
T-1-B
T-1-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

₹ 446.36

1 Piece(s) 5 Day(s) or more 10Black

₹ 500.80

1 Piece(s) 5 Day(s) or more 10Red

Loading...

  1. 1

Basic Information

Mounting Plate Thickness(mm) 4(MAX) Rated Voltage(V) 125 Rated Current(A) 10
Withstand Voltage(V) AC1000 Insulation resistance(V) DC500 Main insulation material (knob) Nylon 6
Main insulation material (bushing) Polycarbonate Panel mounting method Nut tightener Note The knob is not removable.