(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Terminal, T-12-16 Series

Terminal, T-12-16 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      420₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 16 mm standard terminal, T-12-16.
· Available in red and black. A safe and reliable product made in Japan.

 
Part Number
T-12-16-B
T-12-16-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Main insulation material

₹ 419.58

1 Piece(s) 5 Day(s) or more 10BlackPhenol

₹ 419.58

1 Piece(s) 5 Day(s) or more 10RedMelamine phenol

Loading...

  1. 1

Basic Information

Mounting Plate Thickness(mm) 5(MAX) Rated Voltage(V) 125 Rated Current(A) 10
Withstand Voltage(V) AC1000 Insulation resistance(V) DC500 Panel mounting method Nut tightener
Note The knob is not removable.
X
whatsapp-qr whatsapp-icon