(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
▪ Receptacle part of CN-7017.
▪ This is a product which is the same as CN-5-J, CN-7041-J, and CN-7042-J and it is reliable because it is made in Japan.
Part Number |
---|
CN-7017-J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|
₹ 552.86 | 1 Piece(s) | 5 Day(s) or more | 10 |
Loading...
Connector Shape | Coaxial | Connector series initials | A/B/C | A/B/C | CN |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number Of Pins | 1 | Application | Cable Connection |
Wire connection method | Solder | Connection direction | Straight | Protection function (environmentally resistant) | NA |
Color | Metal | Withstand Voltage(V) | AC500 | Insulation resistance | 500 VDC: 100 MΩ or greater |
Main insulation material | Polyacetal | Panel mounting method | Nut tightener |
Please check the type/dimensions/specifications of the part CN-7017-J in the CN-7017-J series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy