(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CN-6-P Series

CN-6-P Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      342₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is a product only on the plug side of CN-6
・ CN-5-P and CN-6-P are the same product
・ There are red and black colors, made in Japan

 
Part Number
CN-6-RP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 341.89

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials A/B/C A/B/C CN
Applicable pin/contact Male (plug) Number Of Pins 1 Application Cable Connection
Wire connection method Solder Connection direction Straight Protection function (environmentally resistant) NA
Color Red Withstand Voltage(V) AC500 Insulation resistance 500 VDC: 100 MΩ or greater
Main insulation material Phenol laminate

Please check the type/dimensions/specifications of the part CN-6-RP in the CN-6-P Series series.

X
whatsapp-qr whatsapp-icon