(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

C-4-M Series

C-4-M Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      185₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Clips with wide color variations and ideal for continuity check, etc., C-4-M Series
・ 30 V-5 A, made in Japan

Features

●Attach to the end of the cable and use it to make lead wires.

Usage

●Test of temporary wiring, models, teaching materials etc.
●Energizing(continuity) confirmation etc.

Specification

●Rated(A):5
●Total Length(mm):48
●Body Diameter(mm):11
●Hole Dimension(mm):3.5
●Q'ty Per Bag(piece):5
●SPQ(bag):20
●Voltage Resistance: AC500V(1 min)
●Rated Voltage(V): 30
●Insulation Resistance: DC500V, 100MΩ or more

Materials

●Cover: Vinyl Chloride(PVC)
●Clip Body: Brass
Part Number
C-4-M-B
C-4-M-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

₹ 197.14

1 Piece(s) 5 Day(s) or more 10Black

₹ 185.18

1 Piece(s) 5 Day(s) or more 10Red
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

Loading...

  1. 1

Basic Information

Classification Alligator Clip Rated Voltage(V) 30 Rated Current(A) 5
Withstand Voltage(V) AC500 Insulation resistance(V) DC500 Main insulation material P.V.C.
Main Body Material Brass
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language