(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

C-4-L Series

C-4-L Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      204₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Clips with wide color variations and ideal for continuity check, etc., C-4-L Series
・ 30 V-7 A, made in Japan

Features

●Attach to the end of the cable and use it to make lead wires.

Usage

●Test of temporary wiring, models, teaching materials etc.
●Energizing(continuity) confirmation etc.

Specification

●Rated(A):7
●Total Length(mm):62
●Body Diameter(mm):15
●Hole Dimension(mm):4.8
●Q'ty Per Bag(piece):5
●SPQ(bag):20
●Voltage Resistance: AC500V(1 min)
●Rated Voltage(V): 30
●Insulation Resistance: DC500V, 100MΩ or more

Materials

●Cover: Vinyl Chloride(PVC)
●Clip Body: Brass
Part Number
C-4-L-B
C-4-L-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

₹ 203.95

1 Piece(s) 5 Day(s) or more 10Black

₹ 302.86

1 Piece(s) 5 Day(s) or more 10Red

Loading...

  1. 1
 

Basic Information

Classification Alligator Clip Rated Voltage(V) 30 Rated Current(A) 7
Withstand Voltage(V) AC500 Insulation resistance(V) DC500 Main insulation material P.V.C.
Main Body Material Brass