(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

C-3-3K

C-3-3K
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      353₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is a metal fitting of the charging clip for 3 A
・ It is a product only on the clip side of C-3-3, made in Japan

 
Part Number
C-3-3K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 352.80

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Classification Alligator Clip Color Gray Rated Voltage(V) 30
Rated Current(A) 3 Withstand Voltage(V) AC1000 Insulation resistance(V) DC500
Main Body Material Brass Features Only for the clip side Conforming products C-3-3C

Please check the type/dimensions/specifications of the part C-3-3K in the C-3-3K series.