(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Classification | Alligator Clip | Color | [Other] Gray |
---|---|---|---|
Rated Voltage(V) | 30 | Rated Current(A) | 10 |
Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 |
Main Body Material | Brass | Features | Only for the clip side |
Conforming products | C-3-10C | RoHS | 10 |
Japanese Only
Loading...
Classification | Alligator Clip | Color | [Other] Gray |
---|---|---|---|
Rated Voltage(V) | 30 | Rated Current(A) | 10 |
Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 |
Main Body Material | Brass | Features | Only for the clip side |
Conforming products | C-3-10C | RoHS | 10 |
Loading...
Classification | Alligator Clip | Color | [Other] Gray |
---|---|---|---|
Rated Voltage(V) | 30 | Rated Current(A) | 10 |
Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 |
Main Body Material | Brass | Features | Only for the clip side |
Conforming products | C-3-10C | RoHS | 10 |
[Features]
・ It is a metal fitting of the charging clip for 10 A
・ It is a product only on the clip side of C-3-10, made in Japan
Loading...
Classification | Alligator Clip | Color | [Other] Gray |
---|---|---|---|
Rated Voltage(V) | 30 | Rated Current(A) | 10 |
Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 |
Main Body Material | Brass | Features | Only for the clip side |
Conforming products | C-3-10C | RoHS | 10 |
Japanese Only
Loading...
Loading...
Loading...
Classification | Alligator Clip | Color | [Other] Gray |
---|---|---|---|
Rated Voltage(V) | 30 | Rated Current(A) | 10 |
Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 |
Main Body Material | Brass | Features | Only for the clip side |
Conforming products | C-3-10C | RoHS | 10 |
Classification | Alligator Clip | Color | Gray | Rated Voltage(V) | 30 |
---|---|---|---|---|---|
Rated Current(A) | 10 | Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 |
Main Body Material | Brass | Features | Only for the clip side | Conforming products | C-3-10C |
Please check the type/dimensions/specifications of the part C-3-10K in the C-3-10K series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy