Digital Multi Meter PM3

Digital Multi Meter PM3

Convenient and easy-to-carry notebook type

[Features]
· Ultra-slim, multi-functional digital multimeter designed for measuring weak-current circuits.
· Convenient for small communication equipment, household appliances and electric light line voltage measurement, as well as voltage measurement of various batteries, etc.
· Ultra-slim and compact DMM with a main unit only 8.5 mm thick.
· Clear and easy-to-see LCD with lettering 13.6 mm high.
· Hz/Duty measurement, relative, data hold functions.
· Auto power off (after approximately 15 minutes) function (can be canceled).
· Product design conforms to IEC61010 safety standard.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PM3

Features

●Body thickness 8.5mm ultra thin compact type.

Specification

●DC Voltage(V):500
●AC Voltage(V):500
●Direct Current(A):-
●Alternating Current(A):-
●Resistance(Ω):40M
●SPQ(piece):10
●Detection Method: Mean Value Rectifier(MEAN)
●Maximum Display: 4000 counts
●W x D x H: 56 x 11.5 x 108mm
●Power Supply: Lithium Coin Cell Battery(CR2032) x 1(accessory)
Part Number
PM3
Part NumberVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
8 Day(s) or more H108×W56×D11.5

Loading...

  1. 1
 

Basic Information

CE-Compliant 1 Measuring range (1) DC400m/4/40/400/500V Measuring range (2) AC4/40/400/500V
Measuring Range 400/4 k/40 k/400 k/4 M/40 MΩ Note 9.999/99.99/999.9k/99.99k/60kHz

Please check the type/dimensions/specifications of the part PM3 in the Digital Multi Meter PM3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)