(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping Tool (Set)

Crimping Tool (Set)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      38,327₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Set of stripping/crimping tools and H-sleeve ferrules.
[Features]
· The included ferrules support up to 6 mm2.
[Applications]
· Set of tools necessary for coating and crimping cables.

Part Number
9028680000
CRIMP-SET PZ 6 ROTO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSet Content

₹ 38,327.47

1 Piece(s) 5 Day(s) or more 10PZ6roto/stripax/H sleeve H0.5 to H6

₹ 38,387.75

1 Piece(s) 5 Day(s) or more 10PZ 6 roto / stripax / H sleeve H0.5 to H6
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSet Content

Loading...

  1. 1

Basic Information

Model CRIMP-SET PZ 6 ROTO
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list