(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The RTK assembly terminal block series is a direct mounting type assembly terminal block series consisting of a rail type terminal block and the RT series intermediate plate. To this, a side plate and shaft for direct mounting have been newly added.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) | Dimension length (mm) |
---|---|---|---|---|---|---|---|---|
₹ 268.57 | 4 Piece(s) | 5 Day(s) or more | 10 | 1 | 27 | |||
₹ 325.71 | 3 Piece(s) | 5 Day(s) or more | 10 | 2 | 34 | |||
₹ 1,859.25 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 10 | 3 | 41 | ||
₹ 411.43 | 3 Piece(s) | 5 Day(s) or more | 10 | 4 | 48 | |||
₹ 511.43 | 2 Piece(s) | 5 Day(s) or more | 10 | 5 | 55 | |||
₹ 511.43 | 2 Piece(s) | 5 Day(s) or more | 10 | 6 | 62 | |||
₹ 625.71 | 2 Piece(s) | 5 Day(s) or more | 10 | 7 | 69 | |||
₹ 625.71 | 2 Piece(s) | 5 Day(s) or more | 10 | 8 | 76 | |||
₹ 393.96 | 1 Piece(s) | 5 Day(s) or more | 10 | 9 | 83 | |||
₹ 576.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 90 | |||
₹ 451.55 | 1 Piece(s) | 5 Day(s) or more | 10 | 11 | 97 | |||
₹ 4,467.05 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 10 | 12 | 104 | ||
₹ 510.49 | 1 Piece(s) | 5 Day(s) or more | 10 | 13 | 111 | |||
₹ 859.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 14 | 118 | |||
₹ 704.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 15 | 125 | |||
₹ 932.80 | 1 Piece(s) | 5 Day(s) or more | 10 | 16 | 132 | |||
₹ 880.00 | 1 Piece(s) | 5 Day(s) or more | - | 17 | 139 | |||
₹ 1,006.40 | 1 Piece(s) | 5 Day(s) or more | 10 | 18 | 146 | |||
₹ 679.25 | 1 Piece(s) | 12 Day(s) or more | 10 | 19 | 153 | |||
₹ 832.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 20 | 160 | |||
₹ 738.18 | 1 Piece(s) | 5 Day(s) or more | 10 | 21 | 167 | |||
₹ 770.33 | 1 Piece(s) | 5 Day(s) or more | 10 | 22 | 174 | |||
₹ 1,190.40 | 1 Piece(s) | 5 Day(s) or more | 10 | 23 | 181 | |||
₹ 1,227.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 24 | 188 | |||
₹ 1,667.90 | 1 Piece(s) | 5 Day(s) or more | 10 | 25 | 195 | |||
₹ 892.80 | 1 Piece(s) | 5 Day(s) or more | - | 26 | 202 | |||
₹ 1,337.60 | 1 Piece(s) | 5 Day(s) or more | 10 | 27 | 209 | |||
₹ 954.40 | 1 Piece(s) | 5 Day(s) or more | - | 28 | 216 | |||
₹ 984.80 | 1 Piece(s) | 12 Day(s) or more | 10 | 29 | 223 | |||
₹ 10,074.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | 230 |
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M3 | Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 15 |
Features | Ultra small type | Pitch Between Terminals(mm) | 7 | Cover (accessory) | Available |
Nameplate (included) | Available | Passage | Applicable | Side board | Available |
Standard | JIS | Rated Voltage(V) | AC/DC250 | Dimension width(mm) | 24 |
Dimension thickness(mm) | 22.7 |