• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Bridge-Type OKIFLEX

Bridge-Type OKIFLEX

Each core wire is bonded in the longitudinal direction. This cable can be used for fixed wiring in a wide range of applications. This product is eco-friendly.

PDF

Japanese Only

Part Number
FLEX-B 10-7/0.127 2651P-1
FLEX-B 10-7/0.127 2651P-5
FLEX-B 10-7/0.127 2651P-10
FLEX-B 10-7/0.127 2651P-61
FLEX-B 14-7/0.127 2651P-1
FLEX-B 14-7/0.127 2651P-5
FLEX-B 14-7/0.127 2651P-10
FLEX-B 14-7/0.127 2651P-61
FLEX-B 16-7/0.127 2651P-1
FLEX-B 16-7/0.127 2651P-5
FLEX-B 16-7/0.127 2651P-10
FLEX-B 16-7/0.127 2651P-61
FLEX-B 20-7/0.127 2651P-1
FLEX-B 20-7/0.127 2651P-5
FLEX-B 20-7/0.127 2651P-10
FLEX-B 20-7/0.127 2651P-61
FLEX-B 24-7/0.127 2651P-1
FLEX-B 24-7/0.127 2651P-5
FLEX-B 24-7/0.127 2651P-10
FLEX-B 24-7/0.127 2651P-61
FLEX-B 25-7/0.127 2651P-1
FLEX-B 25-7/0.127 2651P-5
FLEX-B 25-7/0.127 2651P-10
FLEX-B 25-7/0.127 2651P-61
FLEX-B 26-7/0.127 2651P-1
FLEX-B 26-7/0.127 2651P-5
FLEX-B 26-7/0.127 2651P-10
FLEX-B 26-7/0.127 2651P-61
FLEX-B 30-7/0.127 2651P-1
FLEX-B 30-7/0.127 2651P-5
FLEX-B 30-7/0.127 2651P-10
FLEX-B 30-7/0.127 2651P-61
FLEX-B 34-7/0.127 2651P-1
FLEX-B 34-7/0.127 2651P-5
FLEX-B 34-7/0.127 2651P-10
FLEX-B 34-7/0.127 2651P-61
FLEX-B 37-7/0.127 2651P-1
FLEX-B 37-7/0.127 2651P-5
FLEX-B 37-7/0.127 2651P-10
FLEX-B 37-7/0.127 2651P-61
FLEX-B 40-7/0.127 2651P-1
FLEX-B 40-7/0.127 2651P-5
FLEX-B 40-7/0.127 2651P-10
FLEX-B 40-7/0.127 2651P-61
FLEX-B 50-7/0.127 2651P-1
FLEX-B 50-7/0.127 2651P-5
FLEX-B 50-7/0.127 2651P-10
FLEX-B 50-7/0.127 2651P-61
FLEX-B 60-7/0.127 2651P-1
FLEX-B 60-7/0.127 2651P-5
FLEX-B 60-7/0.127 2651P-10
FLEX-B 60-7/0.127 2651P-61
FLEX-B 64-7/0.127 2651P-1
FLEX-B 64-7/0.127 2651P-5
FLEX-B 64-7/0.127 2651P-10
FLEX-B 64-7/0.127 2651P-61
Part NumberVolume DiscountDays to ShipRoHSOverall Length
(m)
Number Of Cores
(Core)
Overall Width
(mm)
7 Day(s) or more -11012.7
7 Day(s) or more -51012.7
7 Day(s) or more -101012.7
7 Day(s) or more -611012.7
7 Day(s) or more -11417.8
7 Day(s) or more -51417.8
7 Day(s) or more -101417.8
7 Day(s) or more -611417.8
7 Day(s) or more -11620.3
7 Day(s) or more -51620.3
7 Day(s) or more -101620.3
7 Day(s) or more -611620.3
7 Day(s) or more -12025.4
7 Day(s) or more -52025.4
7 Day(s) or more -102025.4
7 Day(s) or more -612025.4
9 Day(s) or more 1012430.5
9 Day(s) or more 1052430.5
9 Day(s) or more 10102430.5
9 Day(s) or more 10612430.5
9 Day(s) or more 1012531.8
9 Day(s) or more 1052531.8
9 Day(s) or more 10102531.8
9 Day(s) or more 10612531.8
7 Day(s) or more -12633
7 Day(s) or more -52633
7 Day(s) or more -102633
7 Day(s) or more -612633
7 Day(s) or more -13038.1
7 Day(s) or more -53038.1
7 Day(s) or more -103038.1
7 Day(s) or more -613038.1
7 Day(s) or more -13443.2
7 Day(s) or more -53443.2
7 Day(s) or more -103443.2
7 Day(s) or more -613443.2
7 Day(s) or more -13747
7 Day(s) or more -53747
7 Day(s) or more -103747
7 Day(s) or more -613747
7 Day(s) or more -14050.8
7 Day(s) or more -54050.8
7 Day(s) or more -104050.8
7 Day(s) or more -614050.8
7 Day(s) or more -15063.5
7 Day(s) or more -55063.5
7 Day(s) or more -105063.5
7 Day(s) or more -615063.5
9 Day(s) or more 1016076.2
9 Day(s) or more 1056076.2
9 Day(s) or more 10106076.2
9 Day(s) or more 10616076.2
7 Day(s) or more -16481.3
7 Day(s) or more -56481.3
7 Day(s) or more -106481.3
7 Day(s) or more -616481.3

Loading...

  1. 1
 

Basic Information

AWG size(AWG) 28 Rated Voltage 300V Shield NA
Representative Standard UL Insulation body materials Soft Vinyl Chloride Center line color scheme 1st core red, 5nth core green, others gray

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)