Eco-OKIFLEX Folding Screen Type [1 ~ 10 Pcs/Pack]【1-10 Pieces Per Package】

Eco-OKIFLEX Folding Screen Type [1 ~ 10 Pcs/Pack]

Its unique technology, flexibility and electrical properties are equivalent to conventional products, although it uses a non-PVC halogen-free resin in the insulation. Flame retardant to 105℃. Folding screen style.

[Features]
· Environmentally friendly.
· Heat resistance increased from the standard 80°C to 105°C.

PDF

Japanese Only

Part Number
FLEX-SN 10-7/0.127 7030 4539P
FLEX-SN 14-7/0.127 7030 4539P
FLEX-SN 16-7/0.127 7030 4539P
FLEX-SN 20-7/0.127 7030 4539P
FLEX-SN 24-7/0.127 7030 4539P
FLEX-SN 26-7/0.127 7030 4539P
FLEX-SN 30-7/0.127 7030 4539P
FLEX-SN 34-7/0.127 7030 4539P
FLEX-SN 40-7/0.127 7030 4539P
FLEX-SN 50-7/0.127 7030 4539P
FLEX-SN 60-7/0.127 7030 4539P
FLEX-SN 64-7/0.127 7030 4539P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNumber Of Cores
(Core)
Overall Width
(mm)

10 Pieces Per Package

41 Day(s) or more 1012.7

10 Pieces Per Package

41 Day(s) or more 1417.8

10 Pieces Per Package

41 Day(s) or more 1620.3

10 Pieces Per Package

41 Day(s) or more 2025.4

10 Pieces Per Package

41 Day(s) or more 2430.5

10 Pieces Per Package

41 Day(s) or more 2633

10 Pieces Per Package

41 Day(s) or more 3038.1

10 Pieces Per Package

41 Day(s) or more 3443.2

10 Pieces Per Package

41 Day(s) or more 4050.8
66 Day(s) or more 5063.5

10 Pieces Per Package

41 Day(s) or more 6076.2

10 Pieces Per Package

41 Day(s) or more 6481.3

Loading...

  1. 1
 

Basic Information

Overall Length(m) 61 AWG size(AWG) 28 Rated Voltage 300V
Shield NA Representative Standard UL Insulation body materials Polyolefin
Center line color scheme 1st core red, 5nth core green, others gray Number with packs(Book) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)