(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Switching Power Supplies HWS Series Unit Type (Part Number)

Switching Power Supplies HWS Series Unit Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,817₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • [Application of UKCA Mark]After January of 2022, it is necessary to display UKCA mark along with UK Representative (hereinafter referred to as UK Rep.) in order to export products to the United Kingdom, therefore, such displays including UKCA mark will be applied to the products gradually.
  • The manufacturer is checking the status of compliance with RoHS10 substances and the status of CE compliance in sequence. Please check the latest support status from the basic information / part number list on each product page.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

[Features]
·Environmentally friendly: Not only does the highly-efficient design reduce the heat loss, but it also stops the cooling fan when the external control turns off the unit, providing the quiet environment and contributing to energy saving of customers' equipment.
·Easy to use: The height of all product lineups has been unified to 82 mm, which fits the 2U rack without a dead space.
·Safety and security: The "safety terminal" has covered live parts for ensured safety, and the anti-drop screw design prevents the fall of terminal screws during maintenance work.

HWS300-1500 Series: Single Output Industrial Power Supplies

Unit Type Power Supply, HWS Series

Product picture of HWS300-1500 Series

Options

SuffixDescription
BlankHWS300-1500 the cover is fitted as standard
/ANot Applicable
HWS300-1500 the cover is fitted as standard
/PVHWS300, 600 (Standard on HWS1000 & 1500 all output voltages):
1-6V program voltage input to adjust output 20-120% of nominal (20-110% for 48V) (12V-48V models only for 300 & 600W)
/HDSee HWS30-1500/HD Datasheet for details. -40 to
+71(74)Ž operation, conformally coated PCBs
/MESee HWS30-1500/ME Datasheet for details.
UL60601-1, EN60601-1 medical approvals

HWS300-1500 Features and Benefits

FeaturesBenefits
• Limited Lifetime Warranty Lower Cost of Ownership
 High Efficiency Easier System Cooling
 Wide Range AC Input Supports Global Use

Outline Drawing HWS300 -1500 Series

Unit Type Power Supply, HWS Series

Outline drawing of HWS300

 
Unit Type Power Supply, HWS Series

Outline drawing of HWS600

 
Unit Type Power Supply, HWS Series

Outline drawing of HWS1000

 
Unit Type Power Supply, HWS Series

Outline drawing of HWS1500

Part Number
HWS600-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Number of Outputs Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications

₹ 28,494.28

1 Piece(s) 5 Day(s) or more -600[Single] Single[AC/DC] AC85 to 265 V/DC120 to 330VDC5V120Screw82100165-

Loading...

  1. 1
 

Basic Information

Shape With Cover Included Function Fan for cooling / Parallel Representative Standard CE / UL / CUL / TUV / CSA

Please check the type/dimensions/specifications of the part HWS600-5 in the Switching Power Supplies HWS Series Unit Type series.

Product variants

Part Number
HWS1000-12
HWS1000-24
HWS1000-48
HWS300-12
HWS300-48
HWS300-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCapacity
(W)
Number of Outputs Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications

₹ 51,420.33

1 Piece(s) 5 Day(s) or more -1,000[Single] Single[AC/DC] AC85 to 265 V/DC120 to 370 VDC12V88[Other] Screw & bus bar82126.5240-

₹ 51,420.33

1 Piece(s) 5 Day(s) or more -1,000[Single] Single[AC/DC] AC85 to 265 V/DC120 to 370 VDC24V46[Other] Screw & bus bar82126.5240-

₹ 51,140.33

1 Piece(s) 6 Day(s) or more 101000[Single] Single output[AC/DC] AC85 to 265 V/DC120 to 330VDC48V23[Other] Screw & bus bar-126.5240Standard Type

₹ 20,030.92

1 Piece(s) 5 Day(s) or more -300[Single] Single[AC/DC] AC85 to 265 V/DC120 to 330VDC12V27Screw8261165-

₹ 20,533.88

1 Piece(s) 6 Day(s) or more --[Single] Single output[AC/DC] AC85 to 265 V/DC120 to 330VDC48V7Screw--165Standard Type

₹ 18,816.61

1 Piece(s) 5 Day(s) or more -300[Single] Single[AC/DC] AC85 to 265 V/DC120 to 330VDC5V60Screw8261165-