(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
·Environmentally friendly: Not only does the highly-efficient design reduce the heat loss, but it also stops the cooling fan when the external control turns off the unit, providing the quiet environment and contributing to energy saving of customers' equipment.
·Easy to use: The height of all product lineups has been unified to 82 mm, which fits the 2U rack without a dead space.
·Safety and security: The "safety terminal" has covered live parts for ensured safety, and the anti-drop screw design prevents the fall of terminal screws during maintenance work.
Product picture of HWS300-1500 Series
Suffix | Description |
---|---|
Blank | HWS300-1500 the cover is fitted as standard |
/A | Not Applicable HWS300-1500 the cover is fitted as standard |
/PV | HWS300, 600 (Standard on HWS1000 & 1500 all output voltages): 1-6V program voltage input to adjust output 20-120% of nominal (20-110% for 48V) (12V-48V models only for 300 & 600W) |
/HD | See HWS30-1500/HD Datasheet for details. -40 to +71(74)Ž operation, conformally coated PCBs |
/ME | See HWS30-1500/ME Datasheet for details. UL60601-1, EN60601-1 medical approvals |
Features | Benefits |
---|---|
• Limited Lifetime Warranty | • Lower Cost of Ownership |
• High Efficiency | • Easier System Cooling |
• Wide Range AC Input | • Supports Global Use |
Outline drawing of HWS300
Outline drawing of HWS600
Outline drawing of HWS1000
Outline drawing of HWS1500
Part Number |
---|
HWS300-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (W) | Number of Outputs | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,816.61 | 1 Piece(s) | 5 Day(s) or more | - | 300 | [Single] Single | [AC/DC] AC85 to 265 V/DC120 to 330V | DC5V | 60 | Screw | 82 | 61 | 165 | - |
Loading...
Shape | With Cover | Included Function | Fan for cooling / Parallel | Representative Standard | CE / UL / CUL / TUV / CSA |
---|
Please check the type/dimensions/specifications of the part HWS300-5 in the Switching Power Supplies HWS Series Unit Type series.
Part Number |
---|
HWS1000-24 |
HWS1000-48 |
HWS300-12 |
HWS300-48 |
HWS300-5/HD |
HWS600-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Capacity (W) | Number of Outputs | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 51,420.33 | 1 Piece(s) | 5 Day(s) or more | - | 1,000 | [Single] Single | [AC/DC] AC85 to 265 V/DC120 to 370 V | DC24V | 46 | [Other] Screw & bus bar | 82 | 126.5 | 240 | - | ||
₹ 51,140.33 | 1 Piece(s) | 6 Day(s) or more | 10 | 1000 | [Single] Single output | [AC/DC] AC85 to 265 V/DC120 to 330V | DC48V | 23 | [Other] Screw & bus bar | - | 126.5 | 240 | Standard Type | ||
₹ 20,030.92 | 1 Piece(s) | 5 Day(s) or more | - | 300 | [Single] Single | [AC/DC] AC85 to 265 V/DC120 to 330V | DC12V | 27 | Screw | 82 | 61 | 165 | - | ||
₹ 20,533.88 | 1 Piece(s) | 6 Day(s) or more | - | - | [Single] Single output | [AC/DC] AC85 to 265 V/DC120 to 330V | DC48V | 7 | Screw | - | - | 165 | Standard Type | ||
₹ 24,562.43 | 1 Piece(s) | 10 Day(s) or more | - | - | [Single] Single output | [AC/DC] AC85 to 265 V/DC120 to 330V | DC5V | - | Screw | - | - | 165 | Forced air cooled highly environmentally resistant type | ||
₹ 28,494.28 | 1 Piece(s) | 5 Day(s) or more | - | 600 | [Single] Single | [AC/DC] AC85 to 265 V/DC120 to 330V | DC5V | 120 | Screw | 82 | 100 | 165 | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy