(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A high efficiency, high reliability design (not using electrolytic capacitor). Extensive lineup: In addition to a wide range of voltage and output, DIP/SMD/SIP (3 W) three types. Coating options available.
[Features]
· Smaller mounting area compared with conventional products.
· Tantalum or aluminum electrolytic capacitors not used.
· Remote ON / OFF built-in function in all series.
· Output voltage is accurate to ±3% (single output 10W or less).
· Low noise design with metal shielding on 5 sides.
· A lightweight design without resin filling.
· Supports DIP insertion, SMD installation, SIP vertical insertion (3W products) type mounting.
· UL60950-1, CSAC22.2No.60950-1 (C-UL) and EN60950-1 (NEMKO) certified (3.3 V input voltage products not yet certified.)
Product picture of CC-E Series
Versions | Descriptions |
---|---|
F-E | Through hole mounting (DIP) |
R-E | Surface mount (SMD) |
S-E | Through hole mounting (SIP) (SIP option available for CC3 only) |
Features | Benefits |
---|---|
• Compact | • Less PCB Area Used |
• Self Contained | • Requires No External Components |
• Multiple Input Voltage configurations | • Easier System Configuration |
• Open Frame (no potting) | • Lighter in Weight, Suitable for Surface Mount (R Version) |
Part Number |
---|
CC6-1205SF-E |
CC6-4805SF-E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Number of Outputs | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Number of Channels | Included Function | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated output current for DC 12 V (A) | Rated output current for DC 15 V (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,308.00 | 1 Piece(s) | 5 Day(s) or more | 6 | [Single] Single output | [Other] DC12V | DC5V | 1.2 | [Other] Transversal DIP type | - | Coating | 8.5 | 22.86 | 21.1 | - | - | ||
₹ 1,315.34 | 1 Piece(s) | 5 Day(s) or more | 6 | [Single] Single output | [Other] DC48V | DC5V | 1.2 | [Other] Transversal DIP type | - | Coating | 8.5 | 22.86 | 21.1 | - | - |
Loading...
Shape | On-board type | Representative Standard | CE / UL / CUL / CSA |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy