(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

On-Board Power Supply, CC-E Series (Part Number)

On-Board Power Supply, CC-E Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      766₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high efficiency, high reliability design (not using electrolytic capacitor). Extensive lineup: In addition to a wide range of voltage and output, DIP/SMD/SIP (3 W) three types. Coating options available.

[Features]
· Smaller mounting area compared with conventional products.
· Tantalum or aluminum electrolytic capacitors not used.
· Remote ON / OFF built-in function in all series.
· Output voltage is accurate to ±3% (single output 10W or less).
· Low noise design with metal shielding on 5 sides.
· A lightweight design without resin filling.
· Supports DIP insertion, SMD installation, SIP vertical insertion (3W products) type mounting.
· UL60950-1, CSAC22.2No.60950-1 (C-UL) and EN60950-1 (NEMKO) certified (3.3 V input voltage products not yet certified.)

CC-E Series: Ultra Compact, 1.5W to 25W Single & Dual DC-DC Converters

On-Board Power Supply, CC-E Series

Product picture of CC-E Series

Options

VersionsDescriptions
F-EThrough hole mounting (DIP)
R-ESurface mount (SMD)
S-EThrough hole mounting (SIP)
(SIP option available for CC3 only)

CC-E Features and Benefits

FeaturesBenefits
• Compact Less PCB Area Used
 Self Contained Requires No External Components
 Multiple Input Voltage configurations Easier System Configuration
 Open Frame (no potting) Lighter in Weight, Suitable for Surface Mount (R Version)

Pin Out Diagrams CC-E Series 

On-Board Power Supply, CC-E Series
On-Board Power Supply, CC-E Series
Part Number
CC6-1205SR-E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Number of Outputs Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Number of Channels Included Function Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current for DC 12 V
(A)
Rated output current for DC 15 V
(A)

₹ 1,308.00

1 Piece(s) 5 Day(s) or more 6[Single] Single output[Other] DC12VDC5V1.2[Other] Transversal SMD type-Coating8.822.8621.1--

Loading...

  1. 1
 

Basic Information

Shape On-board type Representative Standard CE / UL / CUL / CSA

Please check the type/dimensions/specifications of the part CC6-1205SR-E in the On-Board Power Supply, CC-E Series series.

Product variants

Part Number
CC10-1205SR-E
CC10-1212DF-E
CC10-2403SF-E
CC6-1212DF-E
CC6-1212DR-E
CC6-1212SF-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(W)
Number of Outputs Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Number of Channels Included Function Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current for DC 12 V
(A)
Rated output current for DC 15 V
(A)

₹ 2,023.19

1 Piece(s) 5 Day(s) or more 10[Single] Single output[Other] DC12VDC5V2[Other] Transversal SMD type-Coating8.835.5622.6--

₹ 2,023.19

1 Piece(s) 5 Day(s) or more 10Two output[Other] DC12V--[Other] Transversal DIP type2Coating8.535.5622.60.450.36

₹ 2,023.19

1 Piece(s) 5 Day(s) or more 10[Single] Single output[Other] DC24VDC3.3V2.5[Other] Transversal DIP type-Coating8.535.5622.6--

₹ 1,308.00

1 Piece(s) 5 Day(s) or more 6Two output[Other] DC12V--[Other] Transversal DIP type2Coating8.522.8621.10.250.2

₹ 1,308.00

1 Piece(s) 5 Day(s) or more 6Two output[Other] DC12V--[Other] Transversal SMD type2Coating8.822.8621.10.250.2

₹ 1,315.34

1 Piece(s) 5 Day(s) or more 6[Single] Single output[Other] DC12VDC12V0.5[Other] Transversal DIP type-Coating8.522.8621.1--