(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A high efficiency, high reliability design (not using electrolytic capacitor). Extensive lineup: In addition to a wide range of voltage and output, DIP/SMD/SIP (3 W) three types. Coating options available.
[Features]
· Smaller mounting area compared with conventional products.
· Tantalum or aluminum electrolytic capacitors not used.
· Remote ON / OFF built-in function in all series.
· Output voltage is accurate to ±3% (single output 10W or less).
· Low noise design with metal shielding on 5 sides.
· A lightweight design without resin filling.
· Supports DIP insertion, SMD installation, SIP vertical insertion (3W products) type mounting.
· UL60950-1, CSAC22.2No.60950-1 (C-UL) and EN60950-1 (NEMKO) certified (3.3 V input voltage products not yet certified.)
Product picture of CC-E Series
Versions | Descriptions |
---|---|
F-E | Through hole mounting (DIP) |
R-E | Surface mount (SMD) |
S-E | Through hole mounting (SIP) (SIP option available for CC3 only) |
Features | Benefits |
---|---|
• Compact | • Less PCB Area Used |
• Self Contained | • Requires No External Components |
• Multiple Input Voltage configurations | • Easier System Configuration |
• Open Frame (no potting) | • Lighter in Weight, Suitable for Surface Mount (R Version) |
Part Number |
---|
CC6-0512SF-E |
CC6-1212SF-E |
CC6-2412SF-E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Number of Outputs | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Number of Channels | Included Function | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated output current for DC 12 V (A) | Rated output current for DC 15 V (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,308.00 | 1 Piece(s) | 5 Day(s) or more | 6 | [Single] Single output | [Other] DC5V | DC12V | 0.5 | [Other] Transversal DIP type | - | Coating | 8.5 | 22.86 | 21.1 | - | - | ||
₹ 1,315.34 | 1 Piece(s) | 5 Day(s) or more | 6 | [Single] Single output | [Other] DC12V | DC12V | 0.5 | [Other] Transversal DIP type | - | Coating | 8.5 | 22.86 | 21.1 | - | - | ||
₹ 1,308.00 | 1 Piece(s) | 5 Day(s) or more | 6 | [Single] Single output | [Other] DC24V | DC12V | 0.5 | [Other] Transversal DIP type | - | Coating | 8.5 | 22.86 | 21.1 | - | - |
Loading...
Shape | On-board type | Representative Standard | CE / UL / CUL / CSA |