(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Switching Power Supply SUCS1R5 Model 1.5W Single Output

Switching Power Supply SUCS1R5 Model 1.5W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,294₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Onboard type/1.5 W single output / with case

 
Part Number
SUCS1R52405C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,294.25

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 1.5 Single/multi Single
Input Voltage Dedicated to DC Output voltage (Single only) DC5V Rated output current (single only)(A) 0.3
Input/output terminal shape Other Safety standards CE / UL / CUL / TUV Height(mm) 10.68
Width(mm) 22.4 Depth(mm) 13.2 Input Voltage(V) DC18 to 36
Maximum output power(W) 1.5 Voltage settings reliability(V) 4.9 to 5.21 Excess current protective circuit Available
Output voltage variation(V) 4.75~5.25 (external resistance) Packing Type Plastic cover Other optional functions NA