(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LGA75A Model 75W Single Output (Part Number)

LGA75A Model 75W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,180₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single substrate / 100V Input / compact (75W Single output)

[Features]
· Miniaturization (footprint reduced by 32% compared with the past).
· Chassis cover, dedicated harness etc, complete optional parts (please see option parts page).

 
Part Number
LGA75A-24-SNJ1Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Other optional functions Peak current
(A)

₹ 3,663.64

1 Piece(s) 13 Day(s) or more 10[With Cover] With CoverDC24V3.2456018076.823 to 2521.6 to 26.4VH (J.S.T) input connector with volume / With chassis -

Loading...

  1. 1

Basic Information

Output power(W) 75 Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Connector Safety standards CE / UL / CUL / TUV / CSA Input Voltage(V) AC85 to 132
Excess current protective circuit Available Excess voltage protective circuit Available