(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LGA50A Model 50W Single Output (Part Number)

LGA50A Model 50W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,615₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single substrate / 100V Input / compact (50W Single output)

[Features]
· Miniaturization (footprint reduced by 32% compared with the past).
· Chassis cover, exclusive harness etc., full options

LGA50A Model 50W Single Output

LGA50A Model 50W Single Output

Product picture of LGA50A model

LGA50A Model 50W Single Output
1. Series name
2. Single output
3. Output wattage
4. 100/120V input
5. Output voltage
6. Optional
C : With coating
G : Low leakage current
H : With the function to be acceptable to output peak current (only 24V)
J1 : VH(J.S.T.) connector type
S : With chassis
SN: With chassis & cover
Y : With potentiometer
ModelLGA50A-3R3-YLGA50A-5LGA50A-12LGA50A-15LGA50A-24LGA50A-24-HLGA50A-48
Max Output Wattage (W)335051.652.5606062.4
DC Output3.3V 10A5V 10A12V 4.3A15V 3.5A24V 2.5A24V 2.5 (Peak 3.2)48V 1.3A

Specifications

-ModelLGA50A-3R3-YLGA50A-5LGA50A-12LGA50A-15LGA50A-24LGA50A-24-HLGA50A-48
INPUTVoltage (V)AC85 - 132 1 ø (Refer to Instruction Manual 1.1, and 3.2 Derating)
Current (A)ACIN 100V0.8typ (10= 100%)1.3typ (lo=100%)
Frequency (Hz)47 - 440 (Refer to Instruction Manual 1.1)
Efficiency (%)ACIN 100V74.0typ (10=100%)79.0typ (10= 100%)82.0typ (10= 100%)83.0typ (10= 100%)85.0typ (10= 100%)85.0typ (10= 100%)85.0typ (10= 100%)
Inrush Current (A)ACIN 100V30typ (lo=100%), (At cold start), (Ta= 25 °C)
Leakage Current (mA)0.5max (AGIN 100V, 60Hz, lo=100%, According to IEC60950-1 and DEN-AN)
OUTPUTVoltage (V)3.351215242448
Current (A)10104.33.52.52.5 (Peak 3.2)1.3
Line Regulation (mV)20max20max48max60max96max96max192max
Load Regulation (mV)40max40max100max120max150max150max300max
Ripple (mVp-p)0 to +50 °C80max80max120max120max120max240max150max
-10 to 0 °C100max100max160max160max160max320max200max
Ripple Noise (mVp-p)0 to +50 °C120max120max150max150max150max300max350max
-10 to 0 °C160max160max180max180max180max360max400max
Temperature Regulation (mv)0 to +50 °C50max50max120max120max240max240max480max
-10 to 0 °C60max60max150max150max290max290max600max
Drift (mV)20max20max48max48max96max96max192max
Start-up Time (ms)200max (AGIN 100V, lo= 100%)
Hold-up Time (ms)20typ (AGIN 100V, lo=100%)
Output Voltage Adjustment Range (V)2.85 - 3.63Fixed ("Y"which can be adjusted the output is available as optional ±10%)
Output Voltage Setting (V)3.30 - 3.404.90 - 5.3011.50 - 12.5014.40 - 15.6023.00 - 25.0023.00 - 25.0046.00 - 50.00
PROTECTION CIRCUIT
AND OTHERS
Overcurrent ProtectionWorks over 105% of rating (works over 101% of peak current at option -H) and recovers automatically
Overvoltage Protection4.00 - 5.255.75 - 7.0013.80 - 16.8017.30 - 21.0027.60 - 35.0027.60 - 35.0055.20 - 67.20
Operating IndicationNot provided
Alarm OutputNot provided
Remote ON/OFF (RC)Not provided
ISOLATIONinput-OuputAC2,000V 1 minute, Cutoff current = 10mA, DC500V 50MΩ min (At Room Temperature)
Input - FGAC2,000V 1 minute, Cutoff current = 10mA, DC500V 50MΩ min (At Room Temperature)
Output - FGAC500V 1 minute, Cutoff current = 25mA, DC500V 50MΩ min (At Room Temperature)
ENVIRONMENTOperating Tem., Humid. and Altitude-10 to +60 °C, 20 - 90%RH (Non condensing) (Refer to Instruction Manual 3.2), 3,000m (10,000feet) max
Storage Temp., Humid. And Altitude-20 to + 75 °C, 20 - 90%RH (Non condensing), 9,000m (30,000feet) max
Vibration10 - 55Hz, 19.6m/s2 (2G), 3 minutes period, 60minutes each along X, Y and Z axis
Impact196.1 m/s2 (20G), 11 ms, once each X, Y and Z axis
SAFETY AND
NOISE REGULATION
Agency ApprovalsUL60950-1, C-UL (CSA60950-1 ), EN60950-1 Complies with DEN-AN
Conducted NoiseComplies with FCC-B, VCCI-B, CISPR-B, EN55011-B, EN55022-B
OTHERSCase Size/Weight50 x 28.5 x 132mm (1.97 X 1.12 X 5.2 inches) (W x H x D) / 160g max (with chassis & cover : 320g max)
Cooling MethodConvection (Refer to Instruction Manual 3.2)

Drawing

Block Diagram

LGA50A Model 50W Single Output

External View

LGA50A Model 50W Single Output

Standard type

LGA50A Model 50W Single Output

Chasis and cover type

Part Number
LGA50A-24-SJ1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Other optional functions Peak current
(A)

₹ 2,814.47

1 Piece(s) 13 Day(s) or more 10Open frameDC24V2.528.5501326023 to 25Internal fixedVH (J.S.T) input connectorWith chassis-

Loading...

  1. 1
 

Basic Information

Output power(W) 50 Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Connector Safety standards CE / UL / CUL / TUV / CSA Input Voltage(V) AC85 to 132
Excess current protective circuit Available Excess voltage protective circuit Available