(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Single substrate / 100V Input / compact (50W Single output)
[Features]
· Miniaturization (footprint reduced by 32% compared with the past).
· Chassis cover, exclusive harness etc., full options
Product picture of LGA50A model
Model | LGA50A-3R3-Y | LGA50A-5 | LGA50A-12 | LGA50A-15 | LGA50A-24 | LGA50A-24-H | LGA50A-48 |
---|---|---|---|---|---|---|---|
Max Output Wattage (W) | 33 | 50 | 51.6 | 52.5 | 60 | 60 | 62.4 |
DC Output | 3.3V 10A | 5V 10A | 12V 4.3A | 15V 3.5A | 24V 2.5A | 24V 2.5 (Peak 3.2) | 48V 1.3A |
- | Model | LGA50A-3R3-Y | LGA50A-5 | LGA50A-12 | LGA50A-15 | LGA50A-24 | LGA50A-24-H | LGA50A-48 | |
---|---|---|---|---|---|---|---|---|---|
INPUT | Voltage (V) | AC85 - 132 1 ø (Refer to Instruction Manual 1.1, and 3.2 Derating) | |||||||
Current (A) | ACIN 100V | 0.8typ (10= 100%) | 1.3typ (lo=100%) | ||||||
Frequency (Hz) | 47 - 440 (Refer to Instruction Manual 1.1) | ||||||||
Efficiency (%) | ACIN 100V | 74.0typ (10=100%) | 79.0typ (10= 100%) | 82.0typ (10= 100%) | 83.0typ (10= 100%) | 85.0typ (10= 100%) | 85.0typ (10= 100%) | 85.0typ (10= 100%) | |
Inrush Current (A) | ACIN 100V | 30typ (lo=100%), (At cold start), (Ta= 25 °C) | |||||||
Leakage Current (mA) | 0.5max (AGIN 100V, 60Hz, lo=100%, According to IEC60950-1 and DEN-AN) | ||||||||
OUTPUT | Voltage (V) | 3.3 | 5 | 12 | 15 | 24 | 24 | 48 | |
Current (A) | 10 | 10 | 4.3 | 3.5 | 2.5 | 2.5 (Peak 3.2) | 1.3 | ||
Line Regulation (mV) | 20max | 20max | 48max | 60max | 96max | 96max | 192max | ||
Load Regulation (mV) | 40max | 40max | 100max | 120max | 150max | 150max | 300max | ||
Ripple (mVp-p) | 0 to +50 °C | 80max | 80max | 120max | 120max | 120max | 240max | 150max | |
-10 to 0 °C | 100max | 100max | 160max | 160max | 160max | 320max | 200max | ||
Ripple Noise (mVp-p) | 0 to +50 °C | 120max | 120max | 150max | 150max | 150max | 300max | 350max | |
-10 to 0 °C | 160max | 160max | 180max | 180max | 180max | 360max | 400max | ||
Temperature Regulation (mv) | 0 to +50 °C | 50max | 50max | 120max | 120max | 240max | 240max | 480max | |
-10 to 0 °C | 60max | 60max | 150max | 150max | 290max | 290max | 600max | ||
Drift (mV) | 20max | 20max | 48max | 48max | 96max | 96max | 192max | ||
Start-up Time (ms) | 200max (AGIN 100V, lo= 100%) | ||||||||
Hold-up Time (ms) | 20typ (AGIN 100V, lo=100%) | ||||||||
Output Voltage Adjustment Range (V) | 2.85 - 3.63 | Fixed ("Y"which can be adjusted the output is available as optional ±10%) | |||||||
Output Voltage Setting (V) | 3.30 - 3.40 | 4.90 - 5.30 | 11.50 - 12.50 | 14.40 - 15.60 | 23.00 - 25.00 | 23.00 - 25.00 | 46.00 - 50.00 | ||
PROTECTION CIRCUIT AND OTHERS | Overcurrent Protection | Works over 105% of rating (works over 101% of peak current at option -H) and recovers automatically | |||||||
Overvoltage Protection | 4.00 - 5.25 | 5.75 - 7.00 | 13.80 - 16.80 | 17.30 - 21.00 | 27.60 - 35.00 | 27.60 - 35.00 | 55.20 - 67.20 | ||
Operating Indication | Not provided | ||||||||
Alarm Output | Not provided | ||||||||
Remote ON/OFF (RC) | Not provided | ||||||||
ISOLATION | input-Ouput | AC2,000V 1 minute, Cutoff current = 10mA, DC500V 50MΩ min (At Room Temperature) | |||||||
Input - FG | AC2,000V 1 minute, Cutoff current = 10mA, DC500V 50MΩ min (At Room Temperature) | ||||||||
Output - FG | AC500V 1 minute, Cutoff current = 25mA, DC500V 50MΩ min (At Room Temperature) | ||||||||
ENVIRONMENT | Operating Tem., Humid. and Altitude | -10 to +60 °C, 20 - 90%RH (Non condensing) (Refer to Instruction Manual 3.2), 3,000m (10,000feet) max | |||||||
Storage Temp., Humid. And Altitude | -20 to + 75 °C, 20 - 90%RH (Non condensing), 9,000m (30,000feet) max | ||||||||
Vibration | 10 - 55Hz, 19.6m/s2 (2G), 3 minutes period, 60minutes each along X, Y and Z axis | ||||||||
Impact | 196.1 m/s2 (20G), 11 ms, once each X, Y and Z axis | ||||||||
SAFETY AND NOISE REGULATION | Agency Approvals | UL60950-1, C-UL (CSA60950-1 ), EN60950-1 Complies with DEN-AN | |||||||
Conducted Noise | Complies with FCC-B, VCCI-B, CISPR-B, EN55011-B, EN55022-B | ||||||||
OTHERS | Case Size/Weight | 50 x 28.5 x 132mm (1.97 X 1.12 X 5.2 inches) (W x H x D) / 160g max (with chassis & cover : 320g max) | |||||||
Cooling Method | Convection (Refer to Instruction Manual 3.2) |
Standard type
Chasis and cover type
Part Number |
---|
LGA50A-5 |
LGA50A-5-J1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output voltage (Single only) | Rated output current (single only) (A) | Height (mm) | Width (mm) | Depth (mm) | Maximum output power (W) | Voltage settings reliability (V) | Output voltage variation (V) | Connector details | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,614.89 | 1 Piece(s) | 13 Day(s) or more | 10 | Open frame | DC5V | 10 | 28.5 | 50 | 132 | 50 | 4.9 to 5.3 | Internal fixed | - | NA | - | ||
₹ 2,614.89 | 1 Piece(s) | 13 Day(s) or more | 10 | Open frame | DC5V | 10 | 28.5 | 50 | 132 | 50 | 4.9 to 5.3 | Internal fixed | VH (J.S.T) input connector | NA | - |
Loading...
Output power(W) | 50 | Single/multi | Single | Input Voltage | AC-dedicated |
---|---|---|---|---|---|
Input/output terminal shape | Connector | Safety standards | CE / UL / CUL / TUV / CSA | Input Voltage(V) | AC85 to 132 |
Excess current protective circuit | Available | Excess voltage protective circuit | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy