(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LGA150A Model 150W Single Output (Part Number)

LGA150A Model 150W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,125₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Single substrate / 100V Input / compact (150W single output)

 
Part Number
LGA150A-24-J1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Other optional functions Peak current
(A)

₹ 5,124.93

1 Piece(s) 5 Day(s) or more 10Open frameDC24V6.33975160151.223 to 25Internal fixedVH (J.S.T) input connectorNA-

Loading...

  1. 1

Basic Information

Output power(W) 150 Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Connector Safety standards CE / UL / CUL / TUV / CSA Input Voltage(V) AC85 to 132
Excess current protective circuit Available Excess voltage protective circuit Available

Please check the type/dimensions/specifications of the part LGA150A-24-J1 in the LGA150A Model 150W Single Output series.

Product variants

Part Number
LGA150A-12-S
LGA150A-12-SN
LGA150A-12-SNJ1
LGA150A-24-J1Y
LGA150A-24-S
LGA150A-24-SJ1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Other optional functions Peak current
(A)

₹ 5,387.44

1 Piece(s) 13 Day(s) or more 10Open frameDC12V12.5397516015011.5 to 12.5Internal fixed-With chassis-

₹ 5,566.93

1 Piece(s) 13 Day(s) or more 10[With Cover] With CoverDC12V12.5478518815011.5 to 12.5Internal fixed-With chassis-

₹ 5,566.93

1 Piece(s) 13 Day(s) or more 10[With Cover] With CoverDC12V12.5478518815011.5 to 12.5Internal fixedVH (J.S.T) input connectorWith chassis-

₹ 5,124.93

1 Piece(s) 13 Day(s) or more 10Open frameDC24V6.33975160151.223 to 2521.6 to 26.4VH (J.S.T) input connectorWith volume-

₹ 5,387.44

1 Piece(s) 13 Day(s) or more 10Open frameDC24V6.33975160151.223 to 25Internal fixed-With chassis-

₹ 5,387.44

1 Piece(s) 13 Day(s) or more 10Open frameDC24V6.33975160151.223 to 25Internal fixedVH (J.S.T) input connectorWith chassis-