(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Single substrate / 100V Input / compact (150W single output)
Part Number |
---|
LGA150A-24-HSN |
LGA150A-24-HSNJ1 |
LGA150A-24-SN |
LGA150A-24-SNJ1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output voltage (Single only) | Rated output current (single only) (A) | Height (mm) | Width (mm) | Depth (mm) | Maximum output power (W) | Voltage settings reliability (V) | Output voltage variation (V) | Connector details | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,801.31 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | DC24V | 6.3 | 47 | 85 | 188 | 151.2 | 23 to 25 | Internal fixed | - | Peak current support (24V) / with chassis | 7.9A | ||
₹ 5,801.31 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | DC24V | 6.3 | 47 | 85 | 188 | 151.2 | 23 to 25 | Internal fixed | VH (J.S.T) input connector | Peak current support (24V) / with chassis | 7.9A | ||
₹ 5,566.93 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | DC24V | 6.3 | 47 | 85 | 188 | 151.2 | 23 to 25 | Internal fixed | - | With chassis | - | ||
₹ 5,566.93 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | DC24V | 6.3 | 47 | 85 | 188 | 151.2 | 23 to 25 | Internal fixed | VH (J.S.T) input connector | With chassis | - |
Loading...
Output power(W) | 150 | Single/multi | Single | Input Voltage | AC-dedicated |
---|---|---|---|---|---|
Input/output terminal shape | Connector | Safety standards | CE / UL / CUL / TUV / CSA | Input Voltage(V) | AC85 to 132 |
Excess current protective circuit | Available | Excess voltage protective circuit | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy