(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LGA150A Model 150W Single Output (Part Number)

LGA150A Model 150W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,125₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Single substrate / 100V Input / compact (150W single output)

 
Part Number
LGA150A-24-SNJ1Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Other optional functions Peak current
(A)

₹ 5,566.93

1 Piece(s) 13 Day(s) or more 10[With Cover] With CoverDC24V6.34785188151.223 to 2521.6 to 26.4VH (J.S.T) input connector with volume / With chassis -

Loading...

  1. 1

Basic Information

Output power(W) 150 Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Connector Safety standards CE / UL / CUL / TUV / CSA Input Voltage(V) AC85 to 132
Excess current protective circuit Available Excess voltage protective circuit Available